??
Catalog navigation
CAD model selection
HELP_VARIABLE
Frame Size x Travel
LD-20x9
Part Number
039008
Weight
13 lbs
B
22 Inch
C
3-3/4 Inch
D
20-1/2 Inch
E
2-1/2 Inch
Bolt Diameter
3/8 Inch
H
1/4 Inch
J
1-3/4 Inch
K
9/16 Inch
L
5-3/4 Inch
N
2-19/32 Inch
O
2-1/8 Inch
P
7-3/4 Inch
Q
2-1/8 Inch
R
7-1/4 Inch
Actual Travel
9-15/16 Inch
Screw Diameter
3/4 Inch
W
3-3/4 Inch
X
15/16 Inch
Y Bolt Centers Min
4-7/16 Inch
Y Bolt Centers Max
6-1/4 Inch
Bolt Diameter
1/2 x 2-1/2 Inch
Angle
2 x 2 x 1/4
KO
0.31500 Inch
HEX
1.00000 Inch
HEXWIDTH
0.42000 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.